Internal clearance

SKF split cylindrical roller bearings are produced as standard with Normal radial internal clearance. The values correspond to ISO 5753:1991 and are given in the product tables.
The axial internal clearance of the double row bearings is at least 0,5 mm.
SKF logo