Needle roller / angular contact ball bearings

PrintExport as PDF
  • Product table filter
    (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width:
    Exact :
     ≤ B ≤ 
    B =
    Width outer ring:
    Exact :
     ≤ C ≤ 
    C =
    ► Popular item
Principal dimensionsBasic load ratingsFatigue load limitSpeed ratings Designation
    radial dynamicradial staticaxial dynamicaxial staticradialaxialReference speedLimiting speed  
dDBCCC0CC0PuPu    
mmkNkNr/min  
              
70
100
40
 
84.2
163
13.2
25
20.8
1.05
5000
5600
 
NKIA 5914
65
90
34
 
61.6
120
9.96
19.2
14.6
0.816
5600
6300
 
NKIA 5913
55
80
34
 
57.2
106
9.27
16.7
13.2
0.697
6300
7000
 
NKIA 5911
45
68
30
 
45.7
78
7.47
12
9.65
0.513
7500
8500
 
NKIA 5909
22
39
23
 
23.3
32
4.14
4.93
3.9
0.205
14000
15000
 
NKIA 59/22
60
85
38
34
60.5
114
9.58
18
14.3
0.77
6000
6700
NKIB 5912

SKF logo