Diameter Series identification

As the tolerances for the bore and outside diameter variation Vdp and VDp quoted in the tables for metric rolling bearings (except tapered roller bearings) are not universally valid for all Diameter Series, and it is not always possible to immediately identify the ISO Diameter Series to which a bearing belongs from its designation, this information is provided in table.
SKF logo