Requisite rating life

When determining the bearing size it is suitable to verify the calculated SKF rating life with the specification life of the application if that is available. This usually depends on the type of machine and the requirements regarding duration of service and operational reliability. In the absence of previous experience, the guideline values provided in table and table can be used.
SKF logo