Quiet running

In certain applications, e.g. small electric motors for household appliances or office machinery, the noise produced in operation is an important factor and can influence the bearing choice. SKF deep groove ball bearings are produced specifically for these applications (fig 1).
SKF logo