Spherical roller bearings

Tolerances: Normal, P6, P5, tapered bore 1:12, tapered bore 1:30
Radial internal clearancecylindrical bore, tapered bore
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

22328 CCJA/W33VA405

Popular item
SKF Explorer
Dimensions
d 140mm
D 300mm
B 102mm
d2175mm
D1247mm
b 16.7mm
K 9mm
r1,2min.4mm
Abutment dimensions
damin.157mm
Damax.283mm
ramax.3mm
Calculation data
Basic dynamic load ratingC 1357kN
Basic static load ratingC0 1560kN
Fatigue load limitPu 132kN
Reference speed  1700r/min
Limiting speed  2200r/min
Calculation factore 0.35 
Calculation factorY1 1.9 
Calculation factorY2 2.9 
Calculation factorY0 1.8 
Permissible rotational acceleration (oil lubrication)  765m/s²
Permissible linear acceleration (oil lubrication)  196m/s²
Mass
Mass bearing  36.5kg

SKF logo