Spherical roller bearings

Tolerances: Normal, P6, P5, tapered bore 1:12, tapered bore 1:30
Radial internal clearancecylindrical bore, tapered bore
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF
► 

23156 CCK/W33

Popular item
SKF Explorer
Dimensions
d 280mm
D 460mm
B 146mm
d2321mm
D1401mm
b 16.7mm
K 9mm
r1,2min.5mm

Tapered bore, taper 1:12

Abutment dimensions
Damax.440mm
ramax.4mm
Calculation data
Basic dynamic load ratingC 2784kN
Basic static load ratingC0 4250kN
Fatigue load limitPu 335kN
Reference speed  1000r/min
Limiting speed  1300r/min
Calculation factore 0.3 
Calculation factorY1 2.3 
Calculation factorY2 3.4 
Calculation factorY0 2.2 
Mass
Mass bearing  94kg

SKF logo