Dimensions

The dimensions of split spherical roller bearings have not been standardized. However, the bore and outside diameters of the standard bearings on which the split bearings are based do conform to ISO 15:1998.
SKF logo