Speeds

The vibrations caused by the overrolling of the split join limit the speeds at which split bearings can be operated to approximately 50% of the speed ratings for standard non-split spherical roller bearings. As it is not possible to give general guideline values, it is advisable to contact the SKF application engineering service, particularly if it is desired to operate at relatively high speeds.
SKF logo