Tolerances

SKF split spherical roller bearings are produced to Normal tolerances except for the tolerances of the bore diameter and inner ring width. The normal tolerances are in accordance with those specified in ISO 492:2002.
SKF logo