Temperature limits

The permissible operating temperature for spherical roller thrust bearings can be limited by:
  • the dimensional stability of the bearing washers
  • the lubricant
Where temperatures outside the permissible range are expected, contact SKF.

Bearing washers

The washers of SKF spherical roller thrust bearings are heat stabilized up to 200 °C (390 °F).

Lubricants

For temperature limits of SKF greases, refer to SKF greases.

When using lubricants not supplied by SKF, temperature limits should be evaluated according to the SKF traffic light concept.

SKF logo