Dimensions

The dimensions of double row tapered roller bearings are not standardized by ISO. The dimensions of most of the inch bearings are in accordance with AFBMA Standard 19-1974 (ANSI B3.19-1975). However, this standard has now been withdrawn.
SKF logo