Tapered roller bearings, double-row, TDO configuration

PrintExport as PDF
  • Product table filter
    (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Total bearing width over inner rings:
    Exact :
     ≤ T ≤ 
    T =
    Total bearing width over outer rings:
    Exact :
     ≤ C ≤ 
    C =
Principal dimensionsBasic load ratingsFatigue load limitDesignation
    dynamicstatic  
dDTCCC0Pu 
mmkNkN 
        
812.8
1066.8
190.5
146.05
3580
10200
680
BT2B 328371/HA6
2616.2
3048
381
209.55
12300
53000
2450
BT2-8020
774.7
965.2
187.325
133.35
3580
9800
670
BT2B 332764
355.6
501.65
155.575
107.95
1830
4250
345
BT2B 332506/HA2
431.8
571.5
155.575
111.125
1980
5100
405
BT2B 332604/HA1
602.945
787.4
206.375
158.75
4020
10600
750
331576 B
254
422.275
178.592
139.7
2240
4050
355
BT2B 331782
447.675
635
257.175
206.375
4400
11000
800
BT2B 332176 A
571.5
812.8
333.375
263.525
6440
16000
1080
BT2B 332447
536.575
761.873
311.15
247.65
6270
16000
1100
BT2B 332446
355.6
444.5
136.525
111.125
1250
3650
300
BT2B 332505/HA2
609.6
820
206.375
158.75
4020
10600
750
331500
609.6
787.4
206.375
158.75
4020
10600
750
BT2B 332448
406.4
539.75
142.875
101.6
1680
4400
355
BT2B 328389
1250
1500
250
190
7370
22400
1320
BT2B 328339/HA4
300
500
203
152
2810
5100
430
BT2B 328383/HA1
914.4
1066.8
139.7
101.6
2600
8000
520
BT2B 332501 A/HA4
120
180
86
68
418
830
90
331181
368.3
596.9
203.2
133.35
3080
5850
465
BT2B 332754
155
200
66
54
255
620
60
BT2B 328957
431.8
571.5
192.088
146.05
2640
6950
530
BT2B 332237 A/HA1
415.925
590.55
244.475
193.675
3910
9650
735
331656
479.425
679.45
276.225
222.25
5010
12700
915
331657
520.7
736.6
186.502
114.3
3030
6700
500
BT2B 332761
1562.1
1806.575
279.4
196.85
7210
28000
1500
BT2B 328310/HA4
1160
1540
400
290
14200
38000
2200
BT2B 332780/HA5
1778
2159
393.7
266.7
15400
53000
2700
BT2B 332496/HA4
1320.8
1727.2
412.75
254.08
14000
40500
2240
BT2B 332495/HA5
1120
1480
400
296
13400
38000
2120
BT2B 332756/HA5
346.075
488.95
200.025
158.75
2640
6300
510
331981
228.6
488.95
254
152.4
2920
4500
390
331945
939.8
1270
457.2
317.5
9680
29000
1700
BT2B 328304/HA4
635
990.6
339.725
212.725
8090
16000
1060
BT2B 332493/HA4
380
660
380
310
7650
16000
1140
BT2B 332823/HA1
812.8
1016
190.5
146.05
3580
10200
680
331291 B
2184.4
2527.3
304.8
165.1
9350
37500
1900
BT2B 332673/HA4
762
965.2
187.325
133.35
3580
9800
670
331780 A
501.65
711.2
292.1
231.775
5500
13700
980
BT2B 332605 A/HA1
317.5
447.675
180.975
146.05
2330
5400
440
BT2B 332516 A/HA1
260
480
284
220
4020
7350
600
BT2B 328130
2133.6
2819.4
742
457.2
34700
108000
5000
BT2B 332497/HA4
685.8
876.3
200.025
152.4
3910
11000
750
331290
609.6
812.8
190.5
146.05
3580
8800
640
614609
260
440
144
128
1870
3450
305
617479 B
368.249
523.875
214.312
169.862
3140
7500
585
BT2B 332603/HA1
254
422.275
173.038
128.66
2240
4050
355
BT2B 328615
101.6
146.05
49.212
38.94
216
375
41.5
BT2B 332767 A
384.175
546.1
222.25
177.8
3470
8300
640
331197 A
333.375
469.9
190.5
152.4
2460
5700
465
331775 B
260.35
422.275
178.592
139.7
2240
4050
355
BT2B 328187/HA2
152.4
222.25
100
76.2
605
1250
125
613328 A
914.4
1066.8
139.7
101.6
2600
8000
520
BT2B 332501/HA5
342.9
533.4
174.625
123.825
2380
4400
365
BT2B 332802 A
723.9
914.4
187.325
139.7
3800
9650
670
331554 A
711.2
914.4
190.5
139.7
3800
9650
670
BT2B 328028/HA1
3811
4216.4
419.1
274.7
19400
108000
4400
BT2B 334004
330.2
482.6
177.8
127
2240
5000
425
BT2B 332845/HA2
360
480
160
128
2050
5000
405
BT2B 332831
100
180
80
64
457
640
72
617335
340
460
160
128
2050
4900
405
BT2B 332830
3378.2
3835.4
393.7
203.2
15100
63000
2800
BT2-8019
863.6
1371.6
469.9
285.75
14700
32000
1930
BT2B 332494/HA5
380
520
148
112
2160
4500
375
BT2B 328020
300.038
422.275
174.625
136.525
2050
4750
400
BT2B 332504/HA2
498.475
634.873
177.8
142.875
2750
7350
540
331605 B
228.6
327.025
114.3
82.55
842
2120
190
BT2B 332584 A/HA2
371.475
501.65
155.575
107.95
1830
4250
345
331606 A
774.962
1016
266.7
209.55
6440
17000
1100
BT2B 332625
558.8
736.6
225.425
177.8
4290
11.6
815
331640 A
508
838.2
304.8
222.25
6440
14000
1000
614995

For additional information about the meaning and limitations of the product data, refer to Double row tapered roller bearings and Principles of bearing selection and application.

SKF logo