Influence of operating temperature on bearing material

SKF double row tapered roller bearings are subjected to a special heat treatment so that they may be operated at temperatures up to +150 °C without any inadmissible dimensional changes occurring.
SKF logo