Dimensions

The boundary dimensions of the four-row tapered roller bearings have not been standardized by ISO. The dimensions of many of the cones and cups of the inch bearings do, however, conform to the AFBMA Standard 19-1974 (ANSI B3.19-1975). This standard has subsequently been withdrawn.
SKF logo