Influence of operating temperatures on bearing material

SKF four-row tapered roller bearings are subjected to a unique heat treatment process that enables the bearings to be operated up to +150 °C without any inadmissible dimensional changes occurring.
SKF logo