Dimensions

Metric bearings

The boundary dimensions of metric single row tapered roller bearings listed in the product tables conform to ISO 355-1977 except for those bearings having a J in the designation prefix. These conform to the ANSI/ABMA Standard 19.1-1987.

Inch bearings

The boundary dimensions of inch bearings conform to AFBMA Standard 19-1974 (ANSI B3.19-1975). ANSI/ABMA Standard 19.2-1994 has subsequently replaced this standard, but this later standard no longer includes dimensions.