Internal clearance and preload

The internal clearance of single row tapered roller bearings can only be obtained after mounting and is determined by adjustment of the bearing against a second bearing, which provides location in the opposite direction. Further details can be found in the section Bearing preload.