Bearing data

Dimension
standards

Boundary dimensions: ISO 104 (where standardized)

Tolerances

For additional
information
Tolerances

For most single and double direction tapered roller thrust bearings:

  • bore and outer diameter values: ISO 199 (table 1)
  • geometrical tolerances and tolerances for the bearing height are different → available on request for each particular bearing 

Screw-down bearings → available on request for each particular bearing

SKF logo