Cages

Those SKF tapered roller thrust bearings which do not have a full complement of rollers are fitted with
  • a machined brass cage (fig 1),
  • a pin-type steel cage (fig 2), or
  • a steel window-type cage (fig 3).
SKF logo