Tolerances

The bore and outside diameter tolerances of SKF single and double direction tapered roller thrust bearings are produced, with very few exceptions, with Normal tolerances to ISO 199-2014. The tolerances for the height and the running accuracy differ. Details of the values for a particular bearing as well as the tolerances of screw-down bearings will be sent on request.
SKF logo