Angular contact thrust ball bearings for screw drives, double direction, super-precision

PrintExport as PDF
  • (all)
    (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Height:
    Exact :
     ≤ H ≤ 
    H =
Principal dimensionsBasic load ratingsFatigue load limitAttainable speedDesignation
   dynamicstatic   
dDHCC0Pu  
mmkNkNr/min 
        
25
57
28
27.6
55
2
5600
BEAS 025057-2RZ
25
75
28
27.6
55
2
5600
BEAM 025075-2RZ
60
145
45
85
216
8
1600
BEAM 060145-2RS
40
115
46
71.5
150
5.5
3000
BEAM 040115-2RZ
17
62
25
19
31
1.1
3800
BEAM 017062-2RS
40
115
46
71.5
150
5.5
1800
BEAM 040115-2RS
25
57
28
27.6
55
2
3400
BEAS 025057-2RS
12
55
25
16.8
24.5
0.915
4000
BEAM 012055-2RS
25
75
28
27.6
55
2
3400
BEAM 025075-2RS
20
68
28
26
46.5
1.7
3400
BEAM 020068-2RS
12
55
25
16.8
24.5
0.915
6700
BEAM 012055-2RZ
8
32
20
12.5
16.3
0.6
5300
BEAS 008032-2RS
20
52
28
26
46.5
1.7
6000
BEAS 020052-2RZ
20
52
28
26
46.5
1.7
3400
BEAS 020052-2RS
8
32
20
12.5
16.3
0.6
8800
BEAS 008032-2RZ
20
68
28
26
46.5
1.7
6000
BEAM 020068-2RZ/PE
30
62
28
29
64
2.3
3200
BEAS 030062-2RS
40
100
34
43.6
102
3.7
2200
BEAM 040100-2RS
50
140
54
114
250
9.3
2800
BEAM 050140-2RZ
17
62
25
19
31
1.1
3800
BEAM 017062-2RS/PE
17
62
25
19
31
1.1
6300
BEAM 017062-2RZ
25
75
28
27.6
55
2
5600
BEAM 025075-2RZ/PE
30
62
28
29
64
2.3
5300
BEAS 030062-2RZ
17
47
25
18
31
1.1
3800
BEAS 017047-2RS
30
100
38
60
108
4
4300
BEAM 030100-2RZ
15
45
25
18
28
1
6500
BEAS 015045-2RZ
30
100
38
60
108
4
2600
BEAM 030100-2RS
35
90
34
41
88
3.2
4000
BEAM 035090-2RZ
25
75
28
27.6
55
2
3400
BEAM 025075-2RS/PE
60
145
45
85
216
8
2600
BEAM 060145-2RZ
12
42
25
16.8
24.5
0.915
4000
BEAS 012042-2RS
50
140
54
114
250
9.3
1700
BEAM 050140-2RS
30
80
28
29.1
64
2.3
2600
BEAM 030080-2RS/PE
20
52
28
26
46.5
1.7
6000
BEAS 020052-2RZ/PE
30
80
28
29.1
64
2.3
2600
BEAM 030080-2RZ
50
115
34
46.8
127
4.6
3600
BEAM 050115-2RZ
17
47
25
19
31
1.1
6300
BEAS 017047-2RZ
20
68
28
26
46.5
1.7
3400
BEAM 020068-2RS/PE
15
45
25
18
28
1
3900
BEAS 015045-2RS
30
80
28
29.1
64
2.3
2600
BEAM 030080-2RS
35
90
34
41
88
3.2
2400
BEAM 035090-2RS
40
100
34
43.6
102
3.7
3800
BEAM 040100-2RZ
20
68
28
26
46.5
1.7
6000
BEAM 020068-2RZ
12
42
25
16.8
24.5
0.915
6700
BEAS 012042-2RZ
50
115
34
46.8
127
4.6
2000
BEAM 050115-2RS
17
62
25
19
31
1.1
6300
BEAM 017062-2RZ/PE

For additional information about the meaning and limitations of the product data, refer to Angular contact thrust ball bearings for screw drives and Principles of bearing selection and application.

SKF logo