Equivalent bearing loads

The equivalent dynamic bearing load can be calculated using

P = Fr

Perform calculation

The equivalent static bearing load can be calculated using

P0 = Fr

where

P
=
equivalent dynamic bearing load [kN]
P0
=
equivalent static bearing load [kN]
Fr
=
radial load [kN]

SKF logo