Attainable speeds

The attainable speeds listed in the product table are guideline values and are valid under certain conditions. For additional information, refer to Attainable speeds.

For bearings in the BTM series with a heavy preload (designation suffix DBB), the attainable speeds are 75% of the values for the same bearing with a light preload (designation suffix DBA).

SKF logo