Principles of bearing selection and application

The information provided under Principles of bearing selection and application is general and applies to most super-precision bearings. Information specific to one bearing type is provided in the relevant product section:
It should be noted that many of the values listed in the product tables are rounded.
SKF logo