Designation system

The designations of most SKF rolling bearings follow a system that may consist of a basic designation with or without one or more prefixes and/or suffixes (→ Basic bearing designation system).

An example and the applicable options for cam rollers are given below.
Basic bearing designation system

Example

305803 C-2Z
where305803 C =
-2Z =

Prefixes (n.a.)


Basic designation
3612.. R
Single row cam roller with an NBR contact seal on both sides
3057.. C
Double row cam roller with a cylindrical (flat) outer ring running surface
3058.. C
Double row cam roller with a crowned outer ring running surface


Suffixes - Internal design (n.a.)


Suffixes - External design (seals, snap ring groove, etc.)
-2RS1RS contact seal on both sides
-2ZSheet steel shield on both sides


Suffixes - Cage design (n.a.)
SKF logo