Track rollers

Track rollers

Track rollers are designed to run on all types of tracks and to be used in cam drives, conveyor systems, etc.

The outer ring running surface is crowned as standard. With the exception of single row cam rollers, track rollers are also available with a cylindrical (flat) outer ring running surface.

SKF supplies track rollers greased, sealed and ready-to-mount. They are available in many different types and designs and for a wide variety of operating conditions and applications. The assortment includes:

  • cam rollers (yoke-type track rollers based on ball bearings, fig. 1, fig. 2)
  • support rollers (yoke-type track rollers based on roller bearings, fig. 3)
  • cam followers (stud-type track rollers based on roller bearings, fig. 4)

Track roller features

  • Accommodate high radial loads
    The thick-walled outer ring enables high radial loads, while reducing distortion and bending stresses.
  • Long service life
    The crowned outer ring running surface is beneficial for applications where outer ring tilting relative to the track may occur or where edge stresses need to be minimized.
You can find the products you need by:
  • designation or dimensions: Enter details in the Product search widget below.
  • type: Select from the list of product tables.

Product search

  • By dimension
    Select sub-product type(s)
    Dimensions

    ≤ d ≤
    d =
    ≤ B ≤
    B =
    ≤ D ≤
    D =
  • By part number
SKF logo