Support rollers, with flange rings, with an inner ring

PrintExport as PDF
  • (all)
    (all)
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Width outer ring:
    Exact :
     ≤ C ≤ 
    C =
    Width inner ring:
    Exact :
     ≤ B ≤ 
    B =
Principal dimensionsBasic load ratingsFatigue load limitMaximum radial loadsDesignation
    dynamicstatic dynamicstatic 
DdCBCC0PuFrF0r 
mmkNkNkN 
          
80
40
30
32
41.8
49
6
33.5
48
PWTR 40.2RS
16
5
11
12
3.14
3.2
0.345
2.9
4.15
NATR 5 X
90
40
30
32
68.2
91.5
11.4
63
90
NUTR 4090 A
52
20
24
25
25.5
29
3.35
30.5
44
PWTR 2052.2RS
62
30
28
29
41.3
47.5
5.85
24
34.5
NUTR 30 A
260
110
113
115
627
930
112
655
950
NNTR 110x260x115.2ZL
80
40
30
32
31.9
57
7.1
41.5
58.5
NATR 40 PPA
80
40
30
32
39.1
88
11
51
73.5
NATV 40 PPA
150
60
73
75
238
320
42.5
265
375
NNTR 60x150x75.2ZL
80
35
28
29
51.2
68
8.3
57
81.5
NUTR 3580 A
47
20
24
25
19.4
41.5
5
30.5
43
NATV 20
52
25
24
25
19.8
44
5.3
28.5
40.5
NATV 25
62
30
28
29
22.9
37.5
4.55
26.5
38
NATR 30 PPXA
62
30
28
29
31.9
32.5
4.05
20.4
29
PWTR 30.2RS
72
30
28
29
48.4
61
7.5
53
76.5
NUTR 3072 X
47
20
24
25
14.7
24.5
2.9
23.6
33.5
NATR 20 X
90
50
30
32
39.1
93
11.6
50
72
NATV 50 PPA
90
50
30
32
30.8
58.5
7.2
40
57
NATR 50 PPA
110
50
30
32
57.2
78
9.65
100
143
PWTR 50110.2RS
72
35
28
29
45.7
57
6.95
33.5
47.5
NUTR 35 X
180
70
83
85
330
455
61
375
540
NNTR 70x180x85.2ZL
72
30
28
29
48.4
61
7.5
53
76.5
NUTR 3072 A
160
65
73
75
255
345
46.5
285
405
NNTR 65x160x75.2ZL
47
20
24
25
22.9
24.5
2.8
18.3
26
PWTR 20.2RS
47
17
20
21
22
27
3.05
30
43
NUTR 1747 A
90
50
30
32
42.9
52
6.55
34.5
49
PWTR 50.2RS
62
30
28
29
29.2
62
7.65
34.5
49
NATV 30
32
12
14
15
6.6
8.5
0.95
7.65
10.8
NATR 12 X
42
15
18
19
20.1
23.2
2.65
21.6
31
NUTR 1542 A
47
17
20
21
22
27
3.05
30
43
NUTR 1747 X
90
50
30
32
58.3
78
9.65
32.5
47.5
NUTR 50 X
62
30
28
29
29.2
62
7.65
34.5
49
NATV 30 PPXA
47
20
24
25
28.6
33.5
3.9
17.6
25
NUTR 20 X
19
6
11
12
3.47
3.8
0.415
3.8
5.5
NATR 6 X
52
25
24
25
19.8
44
5.3
28.5
40.5
NATV 25 PPXA
90
50
30
32
58.3
78
9.65
32.5
47.5
NUTR 50 A
90
40
30
32
49.5
62
7.65
64
91.5
PWTR 4090.2RS
240
100
103
105
528
780
93
550
780
NNTR 100x240x105.2ZL
85
45
30
32
42.9
50
6.2
34
48
PWTR 45.2RS
24
8
14
15
5.28
6.1
0.695
5.2
7.35
NATR 8 PPXA
30
10
14
15
6.44
8
0.88
7.8
11.2
NATR 10 PPA
30
10
14
15
8.97
14.6
1.66
11
15.6
NATV 10 PPA
110
50
30
32
78.1
116
14.3
98
140
NUTR 50110 A
32
12
14
15
6.6
8.5
0.95
7.65
10.8
NATR 12 PPA
72
35
28
29
45.7
57
6.95
33.5
47.5
NUTR 35 A
47
20
24
25
19.4
41.5
5
30.5
43
NATV 20 PPA
52
25
24
25
14.7
25.5
3.1
21.6
31
NATR 25 X
24
8
14
15
7.48
11.4
1.32
7.35
10.4
NATV 8 PPA
220
90
98
100
468
670
83
480
680
NNTR 90x220x100.2ZL
47
20
24
25
14.7
24.5
2.9
23.6
33.5
NATR 20 PPA
42
15
18
19
20.1
23.2
2.65
21.6
31
NUTR 1542 X
62
25
24
25
35.8
48
5.6
44
63
NUTR 2562 A
100
45
30
32
73.7
104
12.7
80
114
NUTR 45100 X
52
25
24
25
14.7
25.5
3.1
21.6
31
NATR 25 PPXA
80
40
30
32
39.1
88
11
51
73.5
NATV 40 PPXA
100
45
30
32
73.7
104
12.7
80
114
NUTR 45100 A
35
15
18
19
12.3
23.2
2.7
14.6
20.8
NATV 15 PPXA
32
12
14
15
9.35
15.3
1.76
10.6
15
NATV 12 PPXA
110
50
30
32
78.1
116
14.3
98
140
NUTR 50110 X
42
15
18
19
14.2
15
1.6
22
31.5
PWTR 1542.2RS
40
17
20
21
13.8
14.3
1.5
13.7
19.6
PWTR 17.2RS
40
17
20
21
14.2
26.5
3.1
17
24.5
NATV 17
40
17
20
21
19
22
2.5
14
20
NUTR 17 X
310
130
144
146
952
1460
166
1040
1500
NNTR 130x310x146.2ZL
47
20
24
25
28.6
33.5
3.9
17.6
25
NUTR 20 A
52
25
24
25
19.8
44
5.3
28.5
40.5
NATV 25 PPA
32
12
14
15
9.35
15.3
1.76
10.6
15
NATV 12 PPA
35
15
18
19
9.52
13.7
1.56
11.4
16.3
NATR 15 PPXA
24
8
14
15
7.48
11.4
1.32
7.35
10.4
NATV 8 PPXA
47
17
20
21
15.7
17.6
1.86
30
42.5
PWTR 1747.2RS
32
12
14
15
6.6
8.5
0.95
7.65
10.8
NATR 12 PPXA
16
5
11
12
4.73
6.55
0.72
4.05
5.7
NATV 5 PPXA
62
25
24
25
35.8
48
5.6
44
63
NUTR 2562 X
30
10
14
15
8.97
14.6
1.66
11
15.6
NATV 10
40
17
20
21
19
22
2.5
14
20
NUTR 17 A
19
6
11
12
5.28
8
0.88
5.1
7.35
NATV 6 PPA
40
17
20
21
10.5
14.6
1.73
12.5
18
NATR 17 X
32
12
14
15
9.35
15.3
1.76
10.6
15
NATV 12
35
15
18
19
12.3
23.2
2.7
14.6
20.8
NATV 15
35
15
18
19
11.9
11.4
1.2
8.65
12.5
PWTR 15.2RS
52
25
24
25
14.7
25.5
3.1
21.6
31
NATR 25
52
25
24
25
29.7
36
4.25
18
25.5
NUTR 25 X
16
5
11
12
3.14
3.2
0.345
2.9
4.15
NATR 5 PPXA
52
25
24
25
14.7
25.5
3.1
21.6
31
NATR 25 PPA
140
55
68
70
209
275
37.5
224
320
NNTR 55x140x70.2ZL
19
6
11
12
3.47
3.8
0.415
3.8
5.5
NATR 6
16
5
11
12
3.14
3.2
0.345
2.9
4.15
NATR 5
72
35
28
29
31.9
72
8.8
43
62
NATV 35 PPXA
24
8
14
15
7.48
11.4
1.32
7.35
10.4
NATV 8
47
20
24
25
14.7
24.5
2.9
23.6
33.5
NATR 20
35
15
18
19
9.52
13.7
1.56
11.4
16.3
NATR 15 PPA
19
6
11
12
3.47
3.8
0.415
3.8
5.5
NATR 6 PPXA
24
8
14
15
5.28
6.1
0.695
5.2
7.35
NATR 8
35
15
18
19
12.3
23.2
2.7
14.6
20.8
NATV 15 PPA
19
6
11
12
5.28
8
0.88
5.1
7.35
NATV 6
80
40
30
32
57.2
72
9
32
45.5
NUTR 40 X
16
5
11
12
3.14
3.2
0.345
2.9
4.15
NATR 5 PPA
16
5
11
12
4.73
6.55
0.72
4.05
5.7
NATV 5
52
25
24
25
23.8
26.5
3.05
18.6
26.5
PWTR 25.2RS
72
35
28
29
24.6
43
5.3
33.5
48
NATR 35 PPA
30
10
14
15
6.44
8
0.88
7.8
11.2
NATR 10 PPXA
290
120
133
135
825
1270
143
900
1290
NNTR 120x290x135.2ZL
130
50
63
65
179
232
31
224
320
NNTR 50x130x65.2ZL
80
40
30
32
57.2
72
9
32
45.5
NUTR 40 A
72
35
28
29
24.6
43
5.3
33.5
48
NATR 35 PPXA
52
25
24
25
29.7
36
4.25
18
25.5
NUTR 25 A
80
40
30
32
31.9
57
7.1
41.5
58.5
NATR 40 PPXA
62
25
24
25
29.2
36
4.05
45
64
PWTR 2562.2RS
40
17
20
21
10.5
14.6
1.73
12.5
18
NATR 17 PPA
52
20
24
25
31.9
39
4.55
30
42.5
NUTR 2052 X
72
35
28
29
31.9
72
8.8
43
62
NATV 35 PPA
62
30
28
29
22.9
37.5
4.55
26.5
38
NATR 30
40
17
20
21
14.2
26.5
3.1
17
24.5
NATV 17 PPXA
24
8
14
15
5.28
6.1
0.695
5.2
7.35
NATR 8 X
40
17
20
21
14.2
26.5
3.1
17
24.5
NATV 17 PPA
30
10
14
15
6.44
8
0.88
7.8
11.2
NATR 10 X
200
80
88
90
391
540
71
455
640
NNTR 80x200x90.2ZL
40
17
20
21
10.5
14.6
1.73
12.5
18
NATR 17 PPXA
85
45
30
32
58.3
75
9.3
32.5
46.5
NUTR 45 X
24
8
14
15
5.28
6.1
0.695
5.2
7.35
NATR 8 PPA
52
20
24
25
31.9
39
4.55
30
42.5
NUTR 2052 A
30
10
14
15
8.97
14.6
1.66
11
15.6
NATV 10 PPXA
47
20
24
25
19.4
41.5
5
30.5
43
NATV 20 PPXA
19
6
11
12
5.28
8
0.88
5.1
7.35
NATV 6 PPXA
72
30
28
29
39.6
45
5.6
47.5
68
PWTR 3072.2RS
62
30
28
29
41.3
47.5
5.85
24
34.5
NUTR 30 X
40
17
20
21
10.5
14.6
1.73
12.5
18
NATR 17
35
15
18
19
9.52
13.7
1.56
11.4
16.3
NATR 15
80
35
28
29
41.8
50
6.3
51
72
PWTR 3580.2RS
32
12
14
15
6.6
8.5
0.95
7.65
10.8
NATR 12
62
30
28
29
22.9
37.5
4.55
26.5
38
NATR 30 PPA
35
15
18
19
16.8
17.6
2
8.65
12.2
NUTR 15 X
85
45
30
32
58.3
75
9.3
32.5
46.5
NUTR 45 A
19
6
11
12
3.47
3.8
0.415
3.8
5.5
NATR 6 PPA
90
40
30
32
68.2
91.5
11.4
63
90
NUTR 4090 X
35
15
18
19
16.8
17.6
2
8.65
12.2
NUTR 15 A
35
15
18
19
9.52
13.7
1.56
11.4
16.3
NATR 15 X
100
45
30
32
53.9
69.5
8.65
81.5
116
PWTR 45100.2RS
72
35
28
29
35.8
40.5
5
28
40
PWTR 35.2RS
80
35
28
29
51.2
68
8.3
57
81.5
NUTR 3580 X
30
10
14
15
6.44
8
0.88
7.8
11.2
NATR 10
47
20
24
25
14.7
24.5
2.9
23.6
33.5
NATR 20 PPXA
62
30
28
29
29.2
62
7.65
34.5
49
NATV 30 PPA
16
5
11
12
4.73
6.55
0.72
4.05
5.7
NATV 5 PPA
62
30
28
29
22.9
37.5
4.55
26.5
38
NATR 30 X

For additional information about the meaning and limitations of the product data , refer to Support rollers and Principles of bearing selection and application.

SKF logo