Support rollers without flange rings, with an inner ring

PrintExport as PDF
  • Product table filter
    (all)
    (all)
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Width outer ring:
    Exact :
     ≤ C ≤ 
    C =
    Width inner ring:
    Exact :
     ≤ B ≤ 
    B =
    ►Popular item
Principal dimensionsBasic load ratingsFatigue load limitMaximum radial loads Designation
    dynamicstatic dynamicstatic  
DdCBCC0PuFr max.F0r max.  
mmkNkNkN  
           
72
35
22.7
23
22.4
35.5
4.3
38
54
 
NA 2207.2RSX
32
12
13.8
14
7.04
8.5
1
11.6
16.6
 
NA 2201.2RSX
40
17
15.8
16
14.2
17.6
2.08
12
17.3
 
STO 17 X
24
8
9.8
10
4.13
5.4
0.6
7.5
10.8
 
STO 8 XTN
90
50
19.8
20
26
45.5
5.7
34.5
50
 
STO 50
24
8
9.8
10
4.13
5.4
0.6
7.5
10.8
 
STO 8 TN
35
15
11.8
12
9.13
10.6
1.27
7.1
10
 
STO 15
24
8
11.8
12
4.68
4.55
0.54
5.3
7.5
 
NA 22/8.2RSX
35
15
13.8
14
7.48
9.3
1.12
9.5
13.7
 
NA 2202.2RSX
62
30
19.8
20
22.9
34.5
4.25
23.6
33.5
 
STO 30 X
19
6
9.8
10
3.74
4.5
0.5
4.25
6.1
 
STO 6 XTN
90
50
22.7
23
28.1
43
5.3
34.5
50
 
NA 2210.2RSX
90
50
22.7
23
28.1
43
5.3
34.5
50
 
NA 2210.2RS
35
15
11.8
12
9.13
10.6
1.27
7.1
10
 
STO 15 X
40
17
15.8
16
14.2
17.6
2.08
12
17.3
 
STO 17
80
40
19.8
20
23.8
39
4.75
34.5
49
 
STO 40
80
40
19.8
20
23.8
39
4.75
34.5
49
 
STO 40 X
85
45
19.8
20
25.1
43
5.3
34.5
50
 
STO 45
52
25
15.8
16
16.5
22.8
2.7
18
26
 
STO 25 X
19
6
11.8
12
4.02
3.65
0.425
2.55
3.6
 
NA 22/6.2RSX
47
20
17.8
18
16.1
18
2.16
17.6
25.5
 
NA 2204.2RSX
72
35
22.7
23
22.4
35.5
4.3
38
54
 
NA 2207.2RS
24
8
11.8
12
4.68
4.55
0.54
5.3
7.5
 
NA 22/8.2RS
62
30
19.8
20
22.9
34.5
4.25
23.6
33.5
 
STO 30
72
35
19.8
20
24.6
39
4.8
36
51
 
STO 35
90
50
19.8
20
26
45.5
5.7
34.5
50
 
STO 50 X
62
30
19.8
20
17.9
25.5
3.05
28.5
40.5
 
NA 2206.2RS
52
25
17.8
18
16.8
20
2.4
17.3
24.5
 
NA 2205.2RSX
72
35
19.8
20
24.6
39
4.8
36
51
 
STO 35 X
30
10
11.8
12
8.25
8.8
1.04
8.5
12.2
 
STO 10 X
32
12
11.8
12
8.8
9.8
1.18
8.3
12
 
STO 12 X
40
17
15.8
16
9.52
13.2
1.6
15.3
22
 
NA 2203.2RSX
62
30
19.8
20
17.9
25.5
3.05
28.5
40.5
 
NA 2206.2RSX
30
10
13.8
14
6.6
7.5
0.88
12
17.3
 
NA 2200.2RSX
80
40
22.7
23
27.5
40.5
5
35.5
51
 
NA 2208.2RSX
19
6
11.8
12
4.02
3.65
0.425
2.55
3.6
 
NA 22/6.2RS
52
25
15.8
16
16.5
22.8
2.7
18
26
 
STO 25
47
20
15.8
16
16.1
21.2
2.5
18.6
26.5
 
STO 20
85
45
19.8
20
25.1
43
5.3
34.5
50
 
STO 45 X
47
20
15.8
16
16.1
21.2
2.5
18.6
26.5
 
STO 20 X

  • In addition to the information provided on this page, consider what is provided under Support rollers.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo