Track runner bearings

Track runner bearings are designed to run on all types of tracks and to be used in cam drives, conveyor systems, etc. These bearings have a thick-walled outer ring, which enables them to accommodate high radial loads, while reducing distortion and bending stresses.
The outer ring running surface is crowned as standard. This is beneficial for applications where angular misalignment relative to the track may occur or where edge stresses need to be minimized. With the exception of single row cam rollers, track runner bearings are also available with a cylindrical (flat) outer ring running surface.
SKF supplies track runner bearings greased, sealed and ready to mount.
SKF supplies track runner bearings in many different types and designs, and for a wide variety of operating conditions and applications. The assortment comprises:
  • cam rollers (fig. 1), internal design based on ball bearings
  • support rollers (fig. 2), internal design based on needle or cylindrical roller bearings
  • cam followers (fig. 3), internal design based on needle or cylindrical roller bearings

Product search

  • Catalogue
    Select sub-product type(s)
    Dimensions

    ≤ d ≤
    d =
    ≤ B ≤
    B =
    ≤ D ≤
    D =
  • Part number
SKF logo