Junction boxes and enclosures

Vibration switch box, CMSS 310 FG
SKF provides NEMA 4 and NEMA 4X enclosures for the housing of instruments in areas that may go through regular hose downs or are very wet and wherever protection from dust, dirt or oil is essential. SKF also provides termination, BNC and switchable BNC junction boxes. These connecting centres are easy to use, high quality products that provide convenient, quick and easier wiring.
  • NEMA 4 and NEMA 4X enclosures (CMSS 260 series)
  • Termination junction boxes (CMSS 265 series)
  • BNC junction boxes (CMSS 300 series)
  • Switchable BNC junction boxes (CMSS 310 series)

SKF's junction boxes and enclosures have UL 50, UL 508 A, UL 508, NEMA/EEMAC, JIC, CSA and IEC 60529 industry standard ratings and most are made with painted steel, fibreglass or stainless steel.

Download the Condition Monitoring Essentials Catalogue to learn more about junction boxes and enclosures.
 
CMSS 260 series NEMA 4 and NEMA 4X enclosures
The CMSS 260 series enclosures' covers have a continuous hinge on the long side of the unit for convenience and secure to the enclosure with clamps. The enclosures are available in NEMA 4 painted steel, NEMA 4X fibreglass, or NEMA 4X stainless steel to cover most applications. All enclosures have an oil resistant gasket and clamps for easy screwdriver access.
CMSS 265 series termination junction boxes
The CMSS 265 series termination junction boxes are multiple channel connecting centres for terminating the outputs of accelerometers or other transducer field wiring. Crew clamp, DIN-rail mount terminals are provided for the intermediate termination of accelerometers, proximity probes, speed sensors, RTD's and other transducers. These junction boxes are available in NEMA 4X fibreglass, NEMA 4 powder coated steel, or NEMA 4X stainless steel.
CMSS 300 series BNC junction boxes
The CMSS 300 series BNC junction boxes are multiple channel connecting centres for terminating the outputs of accelerometers or other transducer field wiring. They are normally located in close proximity to the machine to reduce wiring cost and provide convenient access to the vibration signal by a portable data collector/analyser. These junction boxes are available in NEMA 4X fibreglass, NEMA 4 powder coated steel, or NEMA 4X stainless steel.
CMSS 310 series switchable BNC junction boxes
The CMSS 310 series switchable BNC junction boxes are designed for terminating and switching the outputs of up to 48 accelerometers. They are installed in a location as close to the machine as practical to reduce wiring cost. They provide convenient safe access to the vibration signal by an operator with a portable data collector/analyser. These junction boxes are available in NEMA 4X fibreglass, NEMA 4 powder coated steel, or NEMA 4X stainless steel.
SKF logo