Multi–functional digital tachometer

Pinpoint accuracy combined with measurement versatility

Multi–functional digital tachometer TKRT 20
Multi–functional digital tachometer TKRT 20
The Multi–functional digital tachometer TKRT 20 is a user–friendly and accurate digital tachometer utilising laser or contact for measuring rotational and linear speed. Equipped with a laser and contact adaptor, it offers excellent speed measurement versatility in five different modes. Additionally, the large angular range of ± 80° to target facilitates the easy measurement in areas where straight–line access is difficult. The laser optical system allows easy and quick speed measurement at a safe distance from rotating machinery.
  • With this digital tachometer the user can select to measure:
    - rpm, rps, m, ft or yards per minute or second,
    - length or revolution counting, or
    - time interval
  • Wide speed range and the various measurement modes make the TKRT 20 suitable for measuring speed in many applications
  • Large angular range of ± 80° to target facilitates easy measuring in areas where straight–line access is difficult
  • The large inverting LCD display facilitates easy reading even when pointing the unit down into the machinery
  • Compact design; one–hand operated instrument
  • Supplied in carrying case for protection and portability 
  • The digital tachometer TKRT 20 can also be equipped with remote laser sensor, which is optionally available

SKF TKRT 20 (fig 1)
Supplied in carrying case for protection and portability.
  • Technical data
    Technical data
    Designation
    TKRT 20
    Display
    Inverting vertical 5 digit LCD
    Displayed resolution
    Fully auto ranging up to 0,001 digit or ±1 digit fixed
    Memory
    Last reading held for 1 minute
    Low battery indicator
    Yes
    Auto switch off
    After 1 minute
    Measurement

    - Optical modes
    r/min and rps (also Count and Time interval)
    - Contact modes
    r/min and rps, metres, yards, feet, per min and per sec
    - Count modes
    total revs, metres, feet, yards
    - Time intervalin seconds between pulses (reciprocal rate)
    - Speed capture
      feature
    Maximum, Minimum or Average rate
    - Sampling time
    0,8 seconds or time between pulses
    0,1 seconds auto-selection in Max or Min capture mode
    - Linear speed
    0,3 to 1 500 metres/min (4 500 ft/min) or equivalent in seconds
    Optical Measurement

    - Rotational speed
      range
    3 to 99 999 r/min
    - Accuracy±0.01% of reading ±1 digit
    - Measuring distance50 mm to 2 000 mm (1.9 - 78.7 in.)
    - Angle of operation±80˚
    - Laser sensor1x built-in class 2 laser
    - Remote laser sensorOptional TMRT 1-56
    Contact Measurement
    - Rotational speed
      range
    Max. 50 000 rpm for 10 sec
    - Accuracy±1% of reading ±1 digit
    - Contact adaptorsIncluded with rpm cone & removable metric wheel assembly
    Battery4 x AAA alkaline type IEC LR03
    Operation time24 hours continuous use
    Additional power sourceN/A
    Product dimensions213 x 40 x 39 mm (8.3 x 1.5 x 1.5 in.)
    Product weight170 g (0.37 lbs)
    Operating temperature0 to 40 °C (32 to 104 °F)
    Storage temperature–10 to +50 °C (14 to 122 °F)
    Relative humidity10 to 90% RH non-condensing
    IP ratingIP 40
    Case dimensions   260 x 85 x 180 mm (10.3 x 3.4 x 7.0 in.)
    Case contents1x SKF Tachometer TKRT 20
    1x set of contact adaptors TMRT 1-57
    4x AAA batteries
    1x set of reflective tape
    1x printed instructions for use
    1x calibration certificate
  • Accessories
  • Spare parts

Related documents

SKF logo