Thermal camera TKTI 31

High-resolution thermal camera for plant and building inspections

Infrared thermal imaging from SKF Thermal imager TKTI 31
Thermal camera TKTI 31
Thermal camera TKTI 31 - IP54
IP54: Water splash and dust protected

Plant and building inspectors can quickly and easily detect troublesome hot and cold spots with the user-friendly SKF Thermal Camera TKTI 31. Equipped with a high-resolution thermal detector of 380 x 280 pixels and a visual camera, the TKTI 31 caters to a wide range of applications. A high thermal sensitivity of just 0.06 °C allows small temperature differences to be clearly displayed.

  • A wide temperature measurement range of –20 to +600 °C (212 to 1 112 °F) makes the TKTI 31 suitable for many proactive maintenance programmes and high temperature applications.
  • High thermal sensitivity enables applications, such as air ingress and building moisture, to be easily visualised where small temperature variations matter.
  • Visual and audible temperature limit alarm function alerts the user to abnormal conditions.
  • Automatic hot and cold spot cursors quickly pinpoints the extremes in a scene.
  • Up to five moveable temperature cursors/areas with individual emissivity settings for analysing complex scenes.
  • Temperature difference of two cursors can be displayed on screen enabling quick and easy temperature comparisons.
  • Isotherms, temperature gradients and area analysis boxes for advanced scene analysis.
  • Built-in emissivity tables allow for easy emissivity value setting.
  • Eleven selectable colour pallets for ease of use.
  • Images can be voice annotated for later reviewing with the PC software.
  • Video output function allows the live image to be shown on an external display, useful when showing to a group of people.
  • Fully radiometric thermal and visual images are stored on the micro SD card provided.
  • Supplied with two standard camcorder batteries and with an independent charger, allowing for long field usage.
  • Rugged construction and, with an IP 54 rating, enabling use almost anywhere.
  • Comprehensive PC software suite for an unlimited number of users enables advanced image analysis and professional report writing.


  • Technical data
    Technical data
    Designation
    TKTI 31
    Performance
    Thermal detector (FPA)
    384 x 288 uncooled FPA microbolometer
    Display
    3.5 in. colour LCD with LED backlight, 11 colour palettes, thermal or visual Image
    Thermal sensitivity
    NETD ≤60 mK (0.06 °C) at 23 °C (73 °F) ambient
    and 30 °C (86 °F) scene temperature
    Field of view (FOV)
    25 x 19°
    Spectral range
    8–14 microns
    Theoretical spatial resolution IFOV
    1.15 mrad
    Measureable spatial resolution IFOV
    3.46 mrad
    Accuracy
    The greater of ±2 °C or ±2% of reading in °C
    Focus
    Manual, easy turn ring, minimum distance 10 cm (3.9 in.)
    Visual camera
    1.3 Megapixel digital camera
    Laser pointer
    Built-in class 2 laser
    Frame rate and image frequency
    9 Hz
    Measurement
    Standard mode
    –20 to +180 °C (–4 to +356 °F)
    High temperature mode
    100 to 600 °C (212 to 1 112 °F)
    Measurement modes
    Up to 4 movable spots. Up to 3 movable areas and 2 movable lines (maximum, minimum and average temperatures). Automatic temperature difference. Hot and cold spots. Visual and audible alarms. Isotherms.
    Emissivity correction
    User selectable 0.1 to 1.0 in steps of 0.01 with reflected and ambient temperature compensation.
    Emissivity can be individually adjusted on each cursor. Emissivity table of common surfaces built-in.
    Image storage
    Medium
    2 GB Micro SD card
    Number
    Up to 10 000 images on Micro SD card supplied
    Voice annotation
    Input via built-in microphone for up to 60 seconds clip per image
    Software
    Included SKF TKTI Thermal Camera suite. Comprehensive image analysis and report generation software compatible with TKTI 21 and TKTI 31, Free updates available on SKF.com
    Computer requirements
    PC with Windows XP, Vista, Windows 7 or above
    Connections
    PC connection
    Mini USB connector for image export to PC software (Cable provided)
    External DC input
    12 V DC Input connector (DC Charger not provided)
    Video output
    1 x Mini-jack output for live image viewing (mini-jack to video cable provided)
    Mounting
    Handheld and tripod mounting 0.25 in. BSW.
    Battery and power
    Battery
    2 x 14.8 W, 7.4 V standard camcorder Li-ion batteries. Rechargeable and field replaceable
    Operation time
    Up to 4 hours continuous operation with 80% brightness
    Power adapter
    External 100–240 V, 50–60 Hz AC battery compact charger with Europe cable, USA, UK and Australian plugs
    Charging time
    2 hours and 45 minutes
    Complete system
    Contents
    Thermal camera TKTI 31 with 2 x batteries; AC Battery Charger; Micro SD card (2GB); Mini USB to USB connection cable; Mini-jack to video connection cable; Micro SD card to USB adapter; CD containing instructions for use and PC software; Certificate of calibration and conformance; Quick start guide (English); Carrying case.
    Carrying case dimensions (w x d x h)
    105 x 230 x 345 mm (4.13 x 9.06 x 9.65 in.)
    Weight (incl. battery)
    1.1 kg (2.42 lb)
  • Spare parts
SKF logo