Heavy duty infrared thermometer

CMSS3000SL_1-infrared-thermometer
There are many uses for this handheld, non-contact, heavy duty, infrared thermometer. Rugged and easy to use, it measures surface temperatures of hot, hazardous, moving or hard-to-reach objects safely without contact.
  • Dual point laser sighting
  • Adjustable emissivity
  • 50:1 distance-to-spot size ratio
  • Temperature range –60 to +1 000 °C
    (–75 to +1 800 °F)
  • Exceptional battery life
  • High and low alarm
  • MAX, MIN, DIF, AVG temperature displays
  • Amber backlight LCD display
  • High intensity white LCD flashlight
  • Heavy duty magnet in base of handle
Technical data
Designation
CMSS 3000-SL
Description
Heavy duty handheld infrared thermometer
Measurement range
–60 to +1 000 °C (–75 to +1 800 °F)
Operating range
0 to 50 °C (32 to +120 °F)
Accuracy
Tobj = 15 to 35 C° (60 to 95 °F),
Tamb = 25 °C (75 °F), ±1 °C (±2 °F)

Tobj = 35 to 1 000 C° (90 to 1 800 °F),
Tamb = 25 °C, ±3 °C (75 °F, ±5 °F);
±2% of reading or +2 °C (+4 °F), whichever is greater
Update frequency
1.4 Hz
Wave length response
8 to 14 μm
Emissivity range
0.95 default - adjustable 0.1 to 1 step 0.01
Relative humidity
5 to 95% non-condensing
Resolution
From –9.9 to + 199.9 °C (14.2 to 391.8 °F);
0.1 °C (0.2 °F)
Response time (90%)
<1 sec
Distance spot ratio
50:1
Dimensions
47,0 x 197,0 x 203,3 mm
(1.85 x 7.71 x 7.90 in.)
Weight
386,1 g (13.62 oz.) including batteries
Power
Two AAA batteries (included)
Battery life
Typical 180 hours, minimum 140 hours continuous use (Alkaline, without laser and back light)
Modes
Maximum, Minimum, Average, Difference, Lock
SKF logo