Infrared and contact thermometer

Infrared and contact thermometer TKTL 20
SKF infrared thermometer with laser and contact adaptator TKTL 20
A digital infrared thermometer with laser and contact adaptor offering versatile temperature measurement options
  • Supplied with temperature probe TMDT 2-30 (max. 900 °C (1 652 °F)); suitable for many direct contact applications
  • Can be used with any SKF temperature probe
  • User selectable, multiple temperature measurement modes including: maximum, minimum, average, differential and probe/infrared dual display, scan function
  • User selectable high and low alarm levels with audible warning signal
  • Mode dependant auto shut off feature optimises battery life
  • Colour display with temperature trend indication
  • Temperature range using infrared: –60 to +625 °C (–76 to +1 157 °F)
  • Temperature range using probe: –64 to +1 400 °C (–83 to +1 999 °F)
  • Distance to spot size: 16:1 
  • Emissivity pre-set: 0,1–1,0
  • Supplied in a sturdy carrying case (fig. 1
SKF logo