Infrared thermometer

Infrared thermometer TKTL 10
Infrared thermometer
A handheld infrared thermometer is an essential tool for every technician
  • Maximum temperature always shown; helps identify the real hotspots
  • Auto shut off feature; helps optimise battery life
  • Colour display with temperature trend indication
  • Temperature range using infrared: –60 to +625 °C (–76 to +1 157 °F)
  • Distance to spot size: 16:1
  • Emissivity pre-set: 0,95
SKF logo