Bearing assessment kit

A collection of measurement devices for all industrial manufacturing plants

Bearing assessment kit

The basic SKF Bearing Assessment kit makes the assessment of bearing condition a simple task for maintenance, operations, reliability and vibration analysis departments.


  • Check bearing and lubrication condition
  • Assessment of overall machine condition

Multi-parameter machine evaluation with the SKF Bearing Assessment kit containing:

SKF Machine Condition Advisor
The SKF Machine Condition Advisor simultaneously measures machine vibration signals and temperature to indicate machine health and bearing condition.

SKF Infrared Thermometer
The heavy duty SKF Infrared Thermometer is a dual laser sighted, non-contact instrument for long range application.

SKF Oil Check Monitor
The SKF Oil Check Monitor indicates the degradation and contamination level of oil, and detects increased mechanical wear and loss of the oil’s lubricating properties.

Carrying case
The instruments are packaged in a light, durable, aluminium carrying case for industrial environment.
Weight: 2,6 kg (5.7 lb.) case only
Dimensions (l x w x h): 450 x 330 x 150 mm (18 in. x 13 in. x 6 in.)

SKF logo