SKF Enlight Quick Collect

QuickCollect Sensor

QuickCollect sensor_image4
SKF Enlight QuickCollect
The SKF QuickCollect sensor is an easy to use bluetooth enabled handheld sensor that connects to apps that work with both iOS and Android tablets and smart phones (and iOS smart watch). Combining vibration and temperature sensing, overall data can be viewed on the spot in real time or pushed to the cloud for future analysis.

This SKF QuickCollect sensor is ideal for service, reliability, operations, or maintenance personnel as part of a walk around data collection program.

Features

  • Velocity, acceleration enveloping, and temperature measurements
  • Bluetooth communication with tablets, smart phones, smart watches
  • Easy to use sensor and apps
  • Easy to understand indications of machine condition
  • Rugged industrial design – Drop test 1,8 m (6 ft.), water and dust resistant (IP65)
  • Suitable for use in hazardous environments (ATEX Zone 1, Class 1, Div 1) (pending)
  • Rechargeable lithium battery (8 hours normal usage)
  • Option to connect, store and share data on the Cloud
  • Option to connect directly to SKF Remote Diagnostic Services
  • Connects to apps that work with both iOS and Android tablets and smart phones (and iOS smart watch).

Benefits

  • Gets you started quickly
  • Can be used with minimum training and experience
  • Identify developing rotating machinery issues before they become problems
  • Connect directly to expert advice when you need it
  • Expand functionality via apps to grow and compliment your existing maintenance program
SKF QuickCollect Sensor

Measurement displays

Measurements taken by the sensor are shown on your mobile device, which displays velocity, acceleration, and temperature as shown below.

Each reading displays a current overall measurement, including alarm status, minimum and maximum values, and alert and danger thresholds

Measurement displays

SKF Enlight QuickCollect System

The SKF QuickCollect sensor can be used with the SKF QuickCollect app, or with SKF DataCollect app which provides additional functionality, including the ability to store and share data via the SKF cloud, and to directly access SKF Remote Diagnostic Services.

SKF Enlight QuickCollect System

Technical specifications (CMDT 390-K-SL)

Environmental and regulatory specifications
Temperature rangeNon-hazardous areas: –20 to +60 °C
Hazardous areas:–20 to +60 °C
Charging:0 to +40 °C
Humidity95% non-condensing
IP ratingIP 65, Dust and water ingress protection testing standard.
Hazardous approval (North America)Class 1 Division 1 Group A, B, C, D certification Class 1 Zone 1 (pending)
Hazardous approval (Europe)ATEX Zone 1 certification (pending_Area = II (non-mining) Category = 2G (Zone 1) Ex-ib IIC T4 (pending)
Radio ApprovalsEurope (CE), USA (FCC), Canada (IC)
CE MarkCE approved


Measurement range
Overalls
Velocity:10 Hz to 1 kHz up to 55 mm/s
Bearing condition:SKF patented Envelope acceleration up to 20 gE
FFT
Maximum Frequency:Velocity 1 kHz, Enveloped Acceleration 2 kHz
Lines of resolution:Velocity 400, Enveloped acceleration 800
Detection type:Velocity RMS, Enveloped acceleration True Peak to Peak


Power
Main PowerRechargeable lithium battery, 3,7 V DC. 0,14 A
Battery Lifetime
Eight hours with normal usage
Eight hours with normal usageVaries up to ±10% of the nominal voltage Transient Overvoltage Category II; Pollution degree 2
ChargerInput 5 V DC ± 10%, 1 A
AC AdapterInput 100 to 240 V DC, 0,4 A, 47 to 63 Hz Output 5 V DC, 1,6 A


Environmental
Storage Temperature

–20 to +45 °C (–5 to +115 °F) for less than one month

–20 to +35 °C (–5 to +95 °F) for less than six months

Operating Temperature, Battery

0 to +40 °C (32 to +105 °F) for charging

–20 to+ 60 °C (–5 to +140 °F) for discharging

Operating Temperature, Charger0 to +40 °C (32 to +105 °F)
AltitudeUp to 2 000 m (6 560 ft.)
Humidity95% non-condensing


Physical
CaseWater and dust resistant (IP65)
Drop test with boot1,8 m (6 ft.) to concrete
Dimensions45 x 45 x 135 mm (1.8 x 1.8 x 5.3 in.)
Weight200 g (7 oz.)

SKF logo