SKF @ptitude Analyst software downloads

Downloads may contain updates for system reliability, application compatibility and more. Contact Customer Service to check your options for upgrading your product to the current version. For convenience and efficiency purposes, SKF @ptitude Analyst software components are now available as separate downloads. Depending on your needs, you now have a choice to only download what you require. Downloads of just the components required is recommended when performing an update to an existing system.

SKF @ptitude Analyst
Date
Version
Download
SKF @ptitude Analyst Program Installation (64-bit)     
22-Mar-2017
9.0.1
Software download
SKF @ptitude Analyst Program Installation (32-bit)     
22-Mar-2017
9.0.1
Software download
SKF @ptitude Analyst Maintenance Release 1 (requires prior installation of version 9.0.409)     
22-Mar-2017
9.0.1
Patch
download

Note: Software license is required to run @ptitude Analyst program.

Prerequisites for SKF @ptitude Analyst

(Expand for selections)
SKF @ptitude Analyst prerequisites                                
Date
Download
Microsoft Windows Installer (Required for Windows Server 2008/2008 SP1 only)   
10-Feb-2017
MS Windows Installer download
Windows .Net 4.0 framework (Required for Windows 7 and Windows Server 2008 only)
10-Feb-2017
MS Windows .Net framework download

Database engine downloads

(Expand for selections)
SKF @ptitude Analyst database engine downloads                     
Date
Download
Microsoft SQL Server 2014 ExpressAndTools (32- or 64-bit)
09-Feb-2017
MS SQL Server 2014 Express download
Microsoft SQL demo database
09-Feb-2017
SQL demo database download
Oracle 11g Express    
09-Feb-2017

Oracle 11g Express download

Oracle demo database    
09-Feb-2017
Oracle demo database download

Installation manuals

SKF @ptitude Analyst user manual installers

(Expand for selections)
Each of the following links downloads a Microsoft Installer file. After downloading, double-click the file to open, then follow the instructions in the wizard to extract the @ptitude Analyst user manuals. 

SKF @ptitude Analyst full DVD download

(Expand for details)

The SKF @ptitude Analyst full DVD download is available to users who desire the complete download of all SKF @ptitude Analyst software components in addition to the auto-installation process. This download is all-inclusive, and does not require any other downloads.
The full DVD download includes:

  • 32- and 64-bit SKF @ptitude Analyst software
  • Thin Client Transfer software 
  • @ptitude Decision Support software 
  • Database engines and demo databases 
  • Prerequisite software
  • Installation and user manuals

Download the full DVD, then follow the instructions below. The full DVD image is in a compressed (zip) file.  To use:

  1. Click the link to download the ZIP file
  2. Extract the .ISO image from the ZIP file 
  3. Burn the .ISO image onto a DVD 
  4. Run the Autorun.exe file on the DVD

Please note: This full DVD download is approximately 3 GB in size. Please ensure that proper download bandwidth and speed are available. It is recommended that the full DVD image is only necessary when doing a fresh install, and all of the components are necessary.

SKF logo