Software for electric motor testing

Baker AWA-IV
All Baker AWA-IV units run with complete analysis software to provide reliable, repeatable and trended results from a wide range of testing capabilities. This software features full database functionality for predictive maintenance programme performance.
    Baker AWA-IV Xpe (Software for XP Embedded)
    Baker AWA-IV Desktop Software-English
    Baker AWA-IV Desktop Software-German

Baker DX  

The following utility for Baker DX analyzers enables company logos to be embedded in test reports generated by the analyzer. It also enables Baker DX screen captures that can be saved in common image formats (e.g., .jpg, .bmp).
    Baker DX Utility

To receive Baker DX firmware updates, and to request a password for updates and instructions, contact SKF EMCM Technical Support Group via email at Additional firmware for the Baker DX can be downloaded from the following list.
    Baker DX firmware (latest)
    Baker DX firmware (legacy)
    Baker DX file system conversion utility

Surveyor DX
Surveyor DX software is a Windows PC-based software program. It extends reporting and archive capabilities of the Baker DX static motor analyzer beyond the instrument itself. Users can export data from the analyzer to a PC to save test data, analysis and reports on a desktop or mobile PC.
    Surveyor DX

Surveyor EXP-AC (for the EXP4000)
The EXP4000 software (now branded Surveyor EXP-AC) is available for download.
    Surveyor EXP-AC

The CM4000 is a continuous-monitoring module for the EXP4000 series testers. It allows users to obtain real-time information on a motor in operation.

The T4000 is a torque module for EXP4000 series dynamic analyzers. It enables users to obtain conclusive evidence of problems through torque analysis.

The VFD4000 is a variable-frequency drive module for the EXP4000 series of dynamic analyzers. It shows how frequency, speed, torque and voltage level vary with respect to time, enabling identification of transient overloading of the motor by the VFD.

The DC4000 is an analysis module for the EXP4000 series analyzer for analysis and documentation of DC machines.

EP1000 Calibration Software
The EP calibration utility software can be downloaded and used to calibrate EP products. 
    EP Software Utility

Surveyor NetEP
The SKF Motor Condition Surveyor automatically compares collected data from the SKF On-line Motor Analysis System – NetEP to user-defined parameters. These indicate the condition of a monitored machine. For access to downloads of Surveyor NetEP 1.3.0 or NetEP Device Client 1.3.0, please send a request to

SKF logo