SKF Analysis and Reporting Manager software downloads

Downloads may contain updates for system reliability, application compatibility and more. Contact Customer Service to check your options for upgrading your product to the current version.

This software is for the stand-alone version of SKF Analysis and Reporting Manager version 2.2 (CMSW 7311-SL).

Note: If running Analysis and Reporting Manager in Windows 7 operating system, you must install Windows Mobile Device Center 6.1.

To download, please click on the link Download files module in the right column of this web page ("Analysis and Reporting Manager 2.2"). If you are unable to download the software file from this webpage, please contact SKF Technical Support at 1-800-523-7524.

SKF Analysis & Reporting Manager
Date
Version
Download

SKF Analysis and Reporting Manager software (full install ISO file: 346 MB) 

01-Feb-2017
2.2

Click here to download

SKF Analysis and Reporting Manager software (setup file: 174 MB)  

01-Feb-2017
2.2

Click here to download


Download and installation instructions

  1. Exit all Analysis and Reporting Manager applications and perform necessary data backup procedures. 
  2. Save the software file from the link located in the box above. 
  3. Open the saved .zip file and run the installation program by double-clicking the executable ".exe" file. 
  4. Follow the installation wizard prompts to complete the installation. 
  5. Additional installation instructions will be displayed during installation; refer to the Installation Manual for more detailed information.
SKF logo