SKF Microlog USB drivers

Version 1.00.24584

The Download files section in the right column of this page contains the files for the USB drivers ("USB driver installer"), as well as firmware installation instructions. The USB drivers are for the following SKF Microlog models:
  • CMXA 45
  • CMXA 48
  • CMXA 75
  • CMXA 80
 
Windows operating systems supported:
  • Windows XP (32-bit)
  • Windows 7 (32-bit and 64-bit)
  • Windows 8.1
Please read the installation instructions for details about how to install these drivers.