SKF Multilog DMx firmware 7.20 maintenance update 2011-01

The SKF Multilog DMx firmware 7.20 adds the following new functionality to the SKF Multilog DMx system:
  • Acceleration enveloping: With the new 7.20 firmware, acceleration enveloping is available as a selectable measurement property within the existing data acquisition scheme of the SKF Multilog DMx. The SKF Multilog DMx will support SKF filters ENV1, ENV2 and ENV3.
  • Rod-drop measurement support: The gap and the phase reference ("keyphasor") of the crankshaft are measured together. This overall triggered rod-drop has not been available on past SKF products.
  • Data acquisition control: Support for input channel enable or disable and single configuration based channel multiplexing support. The multiplexing support allows sequential heavy load measurements (i.e., ENV3 and wide band acceleration measurements) using flexible measurement time slot definition with respect to measurement duration and number of parallel channels.
    Note: Multiplexing mode will not comply with API 670 protection regulations and shall therefore only be used in Monitoring Mode.

The SKF Multilog DMx firmware 7.20 has the following requirements to activate the new features.
  • SKF Multilog DMx Manager 5.1.1 or higher
  • SKF @ptitude Analyst 5.0 or higher to support acceleration enveloping and rod-drop measurement types

Release versions

SKF Multilog DMx firmware 7.20.7 - 2011-01
  • Firmware maintenance release version
  • Bug fixes: Resolve potential direct ECP channel 1 calibration failure (other ECP channels normally not affected) following activation of pre-configured SKF Multilog DMx measurement channel configuration that may result in unexpected measurement values. (Direct-ECP configuration downloads using SKF Multilog DMx Manager will not result in calibration errors.)

SKF Multilog DMx firmware 7.20.06 - 2010-01
  • Initial 7.20 firmware release version

Download instructions

  1. Download the firmware file from the Download files section in the right column of this page ("SKF Multilog DMx firmware 7.20").
  2. Save the file to the installed SKF Multilog DMx Data Source Firmware folder (C:\SKF\DMx\Firmware).

    Note: Refer to SKF Multilog DMx Manager Preferences (Setup / Preferences / DMx tab) for defined base data (data source) directory that contains the Firmware folder.
  3. Rename the downloaded file to "Firmware 7.20.07.dmx".
  4. Click here to fill out and submit the customer information form so that we may update your equipment records.

Note: Your default email program will be used to submit the customer information form. If your email program does not launch successfully when you submit the form from the link above, please email csg-usa@skf.com the information below so that we may update your equipment records.
  • Name
  • Email address
  • Company
  • Address
  • Phone number
  • SKF Multilog DMx serial number

If you are unable to use this online service to download the SKF Multilog DMx firmware 7.20 maintenance update, please contact SKF Technical Support at 1-800-523-7524.

Installation instructions

  • Use the following instructions to update SKF Multilog DMx firmware version 7.20.06. In case of older versions, please use the SKF Multilog DMx Manager maintenance release to upgrade first to the current SKF Multilog DMx Manager version and 7.20.06 firmware base version prior to updating the firmware to 7.20.07.
  • Use the SKF Multilog DMx Toolbox application to download new firmware to SKF Multilog DMx modules using the Firmware Download option on the Flash Download tool page.
  • Refer to the "DMx Toolbox" help file for more details on firmware download.
SKF logo