SKF Multilog IMx firmware version 6.2

The SKF Multilog IMx firmware version 6.2 is an upgrade of the IMx firmware to add support for SKF Multilog IMx-8 hardware. It brings new and improved features related to the intended use of IMx-8 for all IMx variants (IMx-S, IMx-W, IMx-B, IMx-C, IMx-P, IMx-T and IMx-M).
Features and functionality of firmware version 6.2
The SKF Multilog IMx firmware version 6.2 is a minor update of the IMx firmware that includes fixes to defects as follows:

- Intermittent measurement watchdog issue reported in event log with particular configurations including order tracking and sampled process points leading to data gaps. (VSTS #4438)

- When using operating classes, measurements could be stored with class zero when configured to only store in non-zero class. This could happen when changing between class one and two during a measurement, where zero is the expected class to report. (VSTS #7329)
SKF logo