Windows 7 or 8.1 and UAC compatibility

Windows 7 or 8.1 User Account Control (UAC) and Windows 7 or 8.1 64-bit compatibility

Some SKF @ptitude Analyst applications and add-ons, and some SKF data acquisition devices (DADs) that communicate with SKF @ptitude Analyst, have Windows 7 or 8.1 UAC restrictions and/or Windows 7 or 8.1 64-bit restrictions. The following tables specify these restrictions.

SKF @ptitude Analyst 2013 MR3

(Core modules1 and add-ons2)
Application/Utility
Windows 7 or 8.1
32-bit

Windows 7 or 8.1
64-bit

Including the following utilities:
  • Transaction Service5
  • SKF Multilog IMx Service5
  • SKF Microlog Service5
  • License Key Manager (requires OS Admin level)
  • ConfigTool (requires OS Admin level)5
  • SKF Multilog IMx Serial Configurator
  • SKF @ptitude Analyst Monitor5
  • Installers for all applications (requires OS Admin level)
Yes
Yes

Supporting applications

Application/Utility
Windows 7 or 8.1
32-bit

Windows 7 or 8.1
64-bit

SKF @ptitude Decision Support version 3.3 [CMSW 7450] (add-ons + utilities)Yes3No4
SKF @ptitude Analyst HMI version 1.x [CMSW 7203]No
No
SKF Machine Analyst Remote Access version 1.x [CMSW 5830]Yes
Yes
SKF @ptitude Analyst Thin Client Transfer 2010 [CMSW 7320 and CMSW 7321]Yes
Yes

Interfaces and miscellaneous

Application/Utility
Windows 7 or 8.1
32-bit

Windows 7 or 8.1
64-bit

SAP 4.7 and 7.1 interface for SKF @ptitude Decision Support and core modules1Yes3No
SKF @ptitude Analyst OPC Client version x.x [CMSW 7473]Yes3No
SKF @ptitude Software Developers Kit version x.x (@SDK)Yes
Yes
SKF Multilog WMx Database Builder version x.x (*reference Data Acquisition Devices table)Yes3No
SoundByteYes3Yes
PRISM ConversionYes3No
Ivy, CMU ConfiguratorYes3No
DMx ManagerYes3No

Note 1: Core Modules = SKF @ptitude Inspector [CMSW 7200], SKF @ptitude Analyst for SKF Microlog Analyzer [CMSW 7300] and SKF @ptitude Analyst [CMSW 7400]. Oracle 32-bit clients are required for client/server installations.

Note 2: Add-ons = Trend Oil [CMSW 7308] and Work Notification [CMSW 7302]

Note 3: UAC level must be set to "low".

Note 4: Support planned for future release.

Note 5: If you are using Oracle for your database, then Oracle 32-bit or Oracle 32-bit Client is required when installing these utilities on the same server or client PC.

 

SKF Multilogs

Data Acquisition Devices (DADs)
Minimum Firmware Version
Windows 7 or 8.1
64-bit

Comment
SKF Multilog DMx
7.2
No

SKF Multilog IMx
0.966
Yes
Unit types: -S, -M,
-T, -P
SKF Multilog WMx
1.1.1.18
Yes
(*) Utilizing Database Builder

SKF Micrologs

Data Acquisition Devices (DADs)
Minimum Firmware Version
Windows 7 or 8.1
64-bit

Comment
SKF Microlog Analyzer GX
[CMXA 70]
2.0.2
Yes

SKF Microlog Analyzer GX
[CMXA 75]
3.0.6
Yes
Requires 64-bit driver
SKF Microlog Analyzer AX
[CMXA 80]
3.0.6
Yes
Requires 64-bit driver
SKF Microlog Analyzer
[CMXA 51-IS]
1.0.3
Yes
Requires a third party USB-to-serial cable and 64-bit driver
SKF Microlog Analyzer [CMVA 65]3.81
Yes
Requires a third party USB-to-serial cable and 64-bit driver

SKF Microlog Inspector / SKF MARLINs

Data Acquisition Devices (DADs)
Minimum Firmware Version
Windows 7 or 8.1
64-bit

Comment
SKF Microlog Inspector
[CMDM 6600]
1.0
Yes
Operating under Windows Mobile 2005
SKF MARLIN [CMDM 5460] Bartec4.23
Yes
Operating under Windows Mobile 2005
SKF MARLIN [CMDM 6200] Intermec 7404.5
Yes
Operating under Windows Mobile 2005
SKF MARLIN [CMDM 6400] Intermec 7414.5
Yes
Operating under Windows Mobile 2005
SKF MARLIN [CMDM 6500] CN3C4.5
Yes
Operating under Windows Mobile 2005

Legacy on-line systems

Data Acquisition Devices (DADs)
Minimum Firmware Version
Windows 7
64-bit

Comment
SKF Multilog W/VT

No

SKF Multilog LMU

No

SKF Multilog CMU and TMU
5.2.0.1
Yes
Recommended to operate under Windows XP or Windows 7 32-bit3

SKF logo