Level I static motor testing/introduction to DC motor testing

Course description

Expanding upon the concepts learned in the introduction course, this Level I course will provide an in-depth look at the technical theory and concepts associated with electrical insulation testing. Each static test method will be discussed in detail, allowing the student to analyze results from complex fault modes. The operation of various offline testers as well as the complementing software will be covered in detail. Discuss various methods to reduce costly downtime, perform advanced troubleshooting, and motor quality control through the integration of static testing. "Hands on" testing will round off the course as the needs of the student dictate. By the end of this course, the student will have an in-depth working knowledge of the static motor testing methods, be able to collect quality data and analyze complex motor failure modes. A final written and practical exam is required for qualification. Seminar price includes workbook, lodging and most meals (for pricing or additional information, contact training coordinator Jenny Ray at 970-282-1200).

Course objectives

  • Develop an in-depth understanding of the static testers and any software interfaces applicable to the product
  • Develop an understanding of motor testing applications
  • Develop an in-depth understanding of electrical insulation theory as it pertains to high voltage motor testing
  • Develop a complete familiarity with "hands-on" operation of the instrumentation and its associated software

Topics

Static high voltage motor testing theory
  • Insulation systems
  • Failure modes and mechanisms
  • Test methods
  • ANSI/IEEE/EASA/NEMA testing standards
  • Recommended test voltages/sequencing
  • Analysis of results

Software training

  • Creating databases, motors and test IDs
  • Data collection parameters
  • Establishing and understanding pass/fail criteria
  • Data interpretation

Non-three phase motor testing

  • DC motor testing
  • Synchronous motor testing
  • Wound rotor motors
  • Non-rotating equipment

Course duration

  • four days (includes most meals and lodging - call Jenny Ray at 970-282-1200 for pricing)
SKF logo