SKF Static Motor Analyzer Baker DX

Baker DX photo
The SKF Static Motor Analyzer - Baker DX series of analyzers offer more static motor test capabilities than any previous generation SKF surge test instrument. These testers are factory-configured to meet the most needs of motor maintenance professionals. These instruments can be configured (ordered from the factory) with combinations of the following tests:
  • Impedance
  • Capacitance
  • Phase angle
  • Resistance
  • Insulation resistance (IR)
  • DC hipot/step voltage
  • Dielectric absorption (DA)
  • Polarization index (PI)
  • Surge testing with improved EAR analysis
  • Partial discharge (with surge)
These instruments are available through SKF representatives and distributors worldwide. For more information, contact your local authorized dealer of SKF electric motor test and monitoring solutions, or in the United States, by contacting SKF EMCM directly by phone +1 970 282 1200.

Comprehensive testing solution

The Baker DX combines low-voltage testing with conventional high-voltage tests to provide a comprehensive testing solution for predictive maintenance or shop quality management. Low-voltage tests can supply 600 mA and frequencies from 50 Hz to 4 000 Hz.

Order the Baker DX based on your own needs

The analyzer can be ordered in configurations that provide just the motor, generator or coil test functions needed. For example, the unit can be ordered with high voltage or low voltage test capabilities, with just the coil test capabilities, or with a combination of functions that suit a user's needs. Simply order the instrument in the configuration that meets your needs.

Baker DX features

  • 4 to 12 kV high-voltage test capabilities
  • Partial discharge (PD) testing
  • Comprehensive motor/generator insulation and circuit analysis
  • Detailed coil analysis and reporting
  • Detailed DC bar-to-bar armature analysis and reporting
  • Large, easy-to-use touch screen graphical user interface
  • USB printer interface
  • Modular design for testing flexibility
  • 100-240 V, 50/60 Hz universal input power
  • 2 GB of solid-state test data storage capacity
SKF logo