SKF Microlog Advisor Pro - CMXA 45

SKF Microlog Advisor Pro
The SKF Microlog Advisor Pro is a versatile, stand-alone instrument combining the functionality of several instruments into one handheld device. With an intuitive user interface, the SKF Microlog Advisor Pro gives maintenance, service and quality inspection technicians on-the-spot, fast and easy to understand machine condition diagnosis.

Benefits from a stand-alone device

This "stand-alone" device does not rely on prior measurement data and does not require advanced Predictive Maintenance (PdM) software. As a result, users can immediately benefit from a proactive maintenance approach without the need for vibration expertise or prior setup of an advanced PdM route-based system.

SKF Marine Condition Monitoring Kit

Ship uptime depends on the availability of onboard machinery. Finding ways to assess the condition of auxiliary machinery without having to disassemble the equipment is perhaps more important than ever. With the SKF Marine Condition Monitoring Kit (CMXA 45 MX-SL / CMXA 45 MXP-SL), you can take a reliable, cost-effective step toward condition-based maintenance - and thereby optimize your ship operations.

SKF Microlog accessories

Many SKF Microlog accessories are available to further enhance your condition monitoring programme. Check out the SKF Microlog Accessories Catalogue to view the various accessories that can complement your SKF Microlog Advisor Pro.
SKF logo