Monitoring systems

Automated machinery monitoring

SKF’s on-line monitoring systems provide automated machinery monitoring for up-to-the-minute information to help you optimize the operation of key production assets.

Facilitate a proactive approach

On-line systems complement the use of periodic data collection instruments, facilitating a proactive approach to reliability with around-the-clock monitoring of machinery in harsh, remote, unsafe or difficult to reach locations.

Collect data 24/7

Collect data continuously from permanently installed sensors and transmit to a host computer running either SKF @ptitude Monitoring Suite software or other software packages provided by SKF.

On-line monitoring systems running with SKF @ptitude Monitoring Suite

Industry specific on-line monitoring systems

SKF logo