SKF Multilog On-line System WMx

SKF Multilog WMx front 1000x1600px

SKF Multilog On-line System WMx is a compact, battery-powered, eight-channel, field-mounted monitoring device that communicates using industry standard 802.11b/g/n Wi-Fi on 2.4 GHz.
It collects the following data:

  • Acceleration 
  • Velocity Displacement 
  • Temperature 
  • Speed 
  • Bearing condition

The WMx automatically uploads the data for viewing, alarm evaluation and analysis in SKF @ptitude software.

SKF logo